| Quantity | Unit price |
|---|---|
| 100 + | £ 1.9135 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 100.0 mm |
|---|---|
| Overall Length | 3.937 in |
| Overall Width | 41.0 mm |
| Overall Width | 1.614 in |
| Colour | Clear |
| Leaf Shape | Rectangular |
| Material Class | Plastic |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue