| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 6.6194 |
| 50 + | £ 6.4918 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| ID | 0.339 in |
|---|---|
| ID | 8.6 mm |
| d1 | 12.0 mm |
| d1 | 0.472 in |
| d2 | 14.0 mm |
| d2 | 0.551 in |
| L | 69.0 mm |
| L | 2.717 in |
| Type | 5 |
| Full Material | Polyoxymethylene |
| Colour | Natural |
| Commodity Code | 3917400099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue