| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 5.4145 |
| 50 + | £ 5.3011 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| ID | 0.339 in |
|---|---|
| ID | 8.6 mm |
| d2 | 0.472 in |
| d2 | 12.0 mm |
| L | 34.5 mm |
| L | 1.358 in |
| Type | 3 |
| Full Material | Polyoxymethylene |
| Colour | Natural |
| Commodity Code | 3917400099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue