| Quantity | Unit price |
|---|---|
| 25 + | £ 1.35 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Diameter | 16.0 mm |
|---|---|
| Overall Diameter | 0.63 in |
| Overall Length | 120.0 mm |
| Overall Length | 4.724 in |
| Overall Width | 0.787 in |
| Overall Width | 20.0 mm |
| Pin Diameter | 10.0 mm |
| Pin Diameter | 0.394 in |
| Material | Steel;Brass |
| Body Material | Steel |
| Pin Material | Steel |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue