| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 187.5481 |
| 5 - 19 | £ 168.7896 |
| 20 - 39 | £ 150.042 |
| 40 - 99 | £ 131.2842 |
| 100 + | £ 112.5264 |
| For Bolt | M48 |
|---|---|
| d1 | 105.0 |
| d2 | 78.0 |
| d3 | 58.0 |
| h | 25.0 |
| α app. | 4° |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue