| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 9.7453 |
| 100 - 199 | £ 9.396 |
| 200 + | £ 9.2078 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Knob Height | 1.575 in |
|---|---|
| Knob Height | 40.0 mm |
| Thread Size | M10 |
| Finish | Gloss |
| Knob Material | Phenolic |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue