| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 22.5105 |
| 50 + | £ 10.9709 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | Adjustable |
|---|---|
| Colour | Silver |
| Full Material | 304 Stainless Steel |
| Type | Latch & Strike |
| Keeper Length | 18.8 mm |
| Keeper Length | 0.74 in |
| Mounting Hole Diameter | 0.248 in |
| Mounting Hole Diameter | 6.3 mm |
| Overall Width | 1.043 in |
| Overall Width | 26.5 mm |
| Overall Height | 0.748 in |
| Overall Height | 19.0 mm |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue