| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.0608 |
| 2000 - 9999 | £ 0.0434 |
| 10000 + | £ 0.0391 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.26 in |
|---|---|
| D | 32.0 mm |
| d1 | 0.972 in |
| d1 | 24.7 mm |
| d2 | 1.091 in |
| d2 | 27.7 mm |
| d3 | 0.913 in |
| d3 | 23.2 mm |
| d4 | 26.1 mm |
| d4 | 1.028 in |
| h | 19.0 mm |
| h | 0.748 in |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue