| Quantity | Unit price |
|---|---|
| 400 - 3999 | £ 0.0421 |
| 4000 - 19999 | £ 0.03 |
| 20000 + | £ 0.027 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.016 in |
|---|---|
| D | 25.8 mm |
| d1 | 19.0 mm |
| d1 | 0.748 in |
| d2 | 21.5 mm |
| d2 | 0.846 in |
| d3 | 17.6 mm |
| d3 | 0.693 in |
| d4 | 19.7 mm |
| d4 | 0.776 in |
| h | 0.563 in |
| h | 14.3 mm |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue