| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.0781 |
| 1000 - 4999 | £ 0.0765 |
| 5000 - 9999 | £ 0.0749 |
| 10000 - 24999 | £ 0.0734 |
| 25000 + | £ 0.0718 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 0.118 in |
|---|---|
| Spacer Length | 3.0 mm |
| Inside Diameter | 0.205 in |
| Inside Diameter | 5.2 mm |
| Outside Diameter | 0.394 in |
| Outside Diameter | 10.0 mm |
| Spacer Shape | Round |
| Full Material | Polystyrene |
| Colour | White |
| Material Flammability Standard | UL94 HB |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue