| Quantity | Unit price |
|---|---|
| 5 - 79 | £ 10.7299 |
| 80 + | £ 10.5173 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Final End Force | 56.0 N |
|---|---|
| Final End Force | 56.0 N |
| Handle Length | 37.0 mm |
| Handle Length | 1.457 in |
| Initial End Force | 20.0 N |
| Initial End Force | 20.0 N |
| Nose Diameter | 12.0 mm |
| Nose Diameter | 0.472 in |
| Nose Projection | 12.0 mm |
| Nose Projection | 0.472 in |
| Overall Length | 2.736 in |
| Overall Length | 69.5 mm |
| Base Material | Die Cast Zinc |
| Colour | Black |
| Finish | Zinc Plated |
| Commodity Code | 7907000090 |
| Nose Material | Steel |
| Full Material | Die Cast Zinc;Polyamide;Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue