Menu Search

Residential/Workplace

Forecasts suggest the vast majority of charging will be done at home or work. 

These chargers range from a 3KW level 1AC charger, through to a 22kwm level 2 AC wallbox.

hospital bed showing component parts

Top Components

Heat Stabilized Cable Ties

Flame retardant, cost effective and strong.

Cable Tie Holders

Saves space while easily coping with high temperatures

Cable Glands

IP68 options when used with our accessories

Grommets

Provides a dust and watertight seal and withstands vibration

PCB Supports

Nylon 6/6 for strength, ductility, and heat resistance.

Low Voltage Insulators

Suitable for voltage breakdown >11,000 volts/mm and withstands harsh temperatures, from -40°C to +105°C.

En-Route/Rapid

Designed for rapid charging where dwell time is limited. Typically 50KW+ DC chargers.

Hospital cabinet

Key Components

Swing Handles

Adjustable with high-security cylinder lock and has a corrosion-resistant stainless-steel keyhole cover

Concealed Hinge

Aesthetic appeal – hinge is not visible from outside.

Bubble Gasket

Easy to apply and available in a choice of EPDM or PVC material

Secure Quarter Turn Locks

High security with stainless-steel versions available

Harness Wrap

Allows cables to branch out at any point and in any direction

Slotted Wire Duct

Holds breakout wires while providing flexibility for adding or removing wires

Anti-Loss Washers

Provides full moisture and electrical insulation, cushioning and spacing