Menu Search

We found 215 product types for Braided cable sleeving

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.


Braided Abrasion Cable Sleeves

Braided Cable Sleeves that will protect cables and pipes against abrasion.

Series Code :SR1106

Cable Wraps - Self Closing/Braided

Self closing cable sleeves; the overlap design means it can be installed after cables have already been assembled.

Anti Abrasion Cable Sleeves

Braided cable sleeve to protect against abrasion.

Cable Sleeves - Thermal Protection

Braided cable sleeves are typically used with cables or wires, and offer thermal protection and high abrasion resistance. Soft feel and smooth appearance makes installation easy, and is easily cut with standard scissors. Operating Range: -320F to 662F (-196C to 350C).

  • Material: Nomex™ Fibre
  • UL94 V0 Flame Rated
  • Colour: Natural

Cable Sleeves - Expandable/PPS UL94V-0

Expandable sleeves to ease assembly. These sleeves fit a range of diameter cables and protect against abrasion in application.

Grommet Sleeves

Grommet Sleeves provide extra support and protection for cables and wires that are passing through panels.

Ferrite Sleeves

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Hose Protection Sleeves

Quick Sleeves eliminate hydraulic line contamination during hose replacement. They are resistant to heat, ozone and abrasion and aid the easy assembly and removal of bundles. Customers that purchase our Hose Protection Sleeves, regularly buy our Spiral Wrap Hose Protectors too.

Fire Protection Sleeves

Standard and Premium Fire Protection Sleeves shield cables, hydraulic leads and rubber hose lines from extreme temperatures, flames, radiation heat, and liquid metal spills. The inner sleeve has strong insulating capabilities and can withstand temperatures as high as 700C. The Standard variant has a thinner outer cover than the Premium option.

  • Protects against high temperatures, radiation heat, direct flames and liquid metal splashes.
  • Keeps shape well for easy application.
  • Ideal for cables, hydraulic leads and hoses.
  • Micron Calcium Silicate Yarn is constructed with silk to avoid residues often appearing from glass fibre alternative.
Material: Silicone Colour: Silver, Red, Grey Series Code: SRECAFR, SR6001, SR6002

Hose Protection Sleeves - Mining Safety Approved

Mining Safety Approved Hose Protection Sleeves are dense but not bulky for optimum UV and abrasion protection. These sleeves are effective in reducing the concentrated stream of pinhole leaks with a high degree of burst resistance and good leakage containment. Approvals and Certifications: MSHA Approval #MSHA IC0234/0; Meets FED0STD0191 test method 5309 for abrasion resistance; Meets ASTM D6770 for abrasion resistance of textile webbing. Customers who purchase Hose Protection Sleeves - Mining Safety Approved also buy Spiral Wrap Hose Protectors.

Sleeve Insulators

Sleeve Insulators are designed for straight and flag style pre-assembled wires and receptacles. These insulators are easily installed by slipping the sleeve onto the receptacle and snapping it shut by hand.

Hose Sleeve Ferrules

Sleeve Ferrules are used to secure the hose protection sleeve by crimping it to the hose. This prevents damage and leaks, and protects hoses from wear, pressure and corrosion.

  • Used to seal the sleeve on a hose.
  • Crimped on to hose assembly.
Material: Aluminium Colour: Aluminium Series Code: SR1098

Flanged Sleeve Bearings

Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.

Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).

Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.

  • Suitable for DIN h6-H7 fitting
  • Bearing clearance is approximately 1% of the shaft diameter after assembly.

Cables Ties - Elematic 2 Lock

Elematic 2-Lock™ Cable Ties are professional cable ties made from Polyamide 6.6 (PA), which have a double locking system made from Stainless Steel. A highly efficient and reliable fastener for a range of applications, and industries.

The double steel jaw is made from AISI 316 Stainless Steel, which is placed directly into the cable ties head during the manufacturing process. The innovative double steel jaw allows for locking on both sides of the cable tie, for excellent bundling and securing purposes.

The smooth profile without racks allows for an array of adjustment options along the length of the cable tie, and consistently correct tensioning for a wide range of bundle diameters. These cable ties have an installation temperature range from -40C up to 60C and can perform under an operating temperature range of -40C up to 85C.

Two colour options to choose from. The black option is manufactured from UV resistant PA, ideal for outdoor applications in extreme conditions.

  • Flame resistance rating: UL94 V2.
  • Halogen free
  • Colours: Natural and Black.

Cable Clamps - Dual Cable & Pipe Clips

Dual cable and pipe clip offers the benefit of routing a 25.0 mm tube or pipe, as well as two smaller 6.0 mm bundles separately.

It is used to fasten cables and pipe on a panel with a barbed bush.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated.

Cable Duct

Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application.

Series Code :SR1732

Cable Conduit

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.

Series Code :SR1734

Cable Straps

Cable straps can be wrapped and secured around a number of cables to bundle them together. Available in elastomer or nylon material, the nylon variant must be used with the locking strap supplied separately.

Cable Cleats

These Cable Cleats provide high-strength support for cables, wires and conductors. It offers strain relief, prevent cable movement, and assure cable systems' overall safety and reliability.

These can be installed on walls, ceilings, floors, or other structures and work with wires of various widths. Resistant to the sensation of vibration, corrosion, damage, chafing from excessive movement, and heavy loads. They are intended to last a long period of time.

It is easy to install by simply screwing it into place, retaining cables in place, and protecting the electrical system's integrity. Used in applications for electrical installations (wiring installations, electrical system maintenance), industrial settings, and telecommunications (fibre optic cables).

  • It provide high-strength support for cables, wires and conductors.
  • Damage, vibration, and corrosion resistant.
  • It offers strain relief, prevent cable movement, and assure cable safety.
Material: LDPE - PIR Colour: Black Series Code: , SR1780

Mounting Cable Ties

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Belt Cable Ties

These Belt Cable Ties are used during shipping and packaging to organise, bundle, wrap, and secure electrical cables and wires. They have high tensile strength and ensure that wires are securely attached without the risk of breaking or falling loose.

They also offer a flexible design that makes them easy to use and install and have a quick release mechanism. They can withstand different environmental conditions, including moisture or dust. Commonly used in electrical installations, automotive and construction applications.

  • Material: PE
  • Colour: Natural, Black

For details regarding our delivery estimates, please get in touch with our customer service.

Metal Cable Ties

Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.

Series Code :SRMT

Cable Tie Kits

Cable Tie Kits are conveniently packed to offer an array of our cable tie products. The range supports five collections of different sized cable ties and adhesive tie mounts all supplied in a handy carry bag.

Cable Tie Guns

Cable tie guns offer a quick and easy installation of cable ties. Squeeze the two handles together to cause the tie to loop together and give tensile strength to the tie and creating a secure fastening around you wires or other application.

Adhesive Cable Clamp

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR2068

  • of 9