For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(187 product groups)
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Provides a snug and secure fit.
Flexible End Caps are made from a flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded ends.
The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for low temperature masking applications.
The caps also benefit from acid resistant material.
Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.
The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.
High Temperature Flexiplugs are used to hold screws and nails in both threaded and plain holes. Resists splitting and contamination. Used in automotive and manufacturing sectors.
Garden Cane Caps with a cross head pattern are typically applied to the tips of garden canes and other pointed stick or pole applications. They are weather-resistant and help prevent harmful injuries to users. Designed to accommodate a variety of diameters.
Gas Cylinder Valve Protectors are designed in collaboration with major European gas companies. Covers the valve threads on industrial and LPG gas cylinders during storage, handling and transportation. Features a vent flap that allows for the safe escape of gas in the event of an inadvertent valve opening.
Grease Nipple Caps are designed to protect grease nipples from dust, moisture, dirt, and other contaminants. Our range offers a selection of caps with a tab, or without a tab, to make it easier to remove. The design of the cap provides a choice of knurled or non-knurled heads for easy gripping. These grease nipple caps can also be used as a visual indicator of whether the fitting has been lubricated.
These are an economical solution that is quick and easy to install and remove.
Used in fluid transmission applications that have grease nipples.
Gripneck Feet, sometimes referred to as Mushroom Glides due to the mushroom-like shape of the foot, are an attractive replacement for stem-castors or stem-feet. Inserted into legs or base of an application, they enable for furniture to be moved about smoothly and easily when needed. They offer more stability than a castor, which are likely to roll back and forth, particularly on tiled or laminated surfaces.
Our Gripneck Foot range features a Black Polyamide (PA) base, or foot, and a Galvanised Steel stem. The Gripneck stem makes installation quick and the smooth PA base provides effortless manoeuvrability.
There are six types to choose from, catering for a variety of application needs. Type 4 has a hollow base.
Heat Shrink End Caps are used to seal, insulate and protect threaded and unthreaded pipes, tubes, and rods. Features a thick adhesive inner liner wall. It shrinks when heated and is able to operate at temperatures between -55C and +110C.
Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.
Hexagonal caps are intended to cover hex-shaped fittings, bolts and nuts. Available in all conventional hydraulic coupling sizes. Due to the their adaptability, these caps can also be used to protect spherical components.
Body Plugs are great for closing panel cavities and firmly sealing apertures or holes. They are particularly useful for sealing openings with sharp edges.
Acts as a protective barrier that helps to prevent potential harm and compromise to the integrity of the enclosed space.
Provides a tight and secure fit thanks to a push fit design. Used in various applications, including automotive, industrial equipment, and machinery.
High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.
A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.
Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.
Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.
The studded construction protects against injuries from protruding threaded rods.
Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
Horizontal Inserts fit the ends of Rectangular tubes and are ideal for attaching levelling feet or castors. Four types are available, each with different joining configurations. Type 1 has one level and two directions, Type 2 includes one level, two directions and a top thread, Type 3 has one level, two directions and a bottom thread, and Type 4 features one level, two directions and two threads.
Hose Washer Caps are applied to the ends of hoses and tubes to keep them from slipping over the fittings. Protects against water, dust, grime and pollutants.
LGP Caps have been developed in collaboration with the LPG sector to assist in avoiding harmful gas leaks. Provides a tight seal for cylinders, valves and fittings, even in harsh environments. Prevents pollutants from entering the applications. Marked with assembly and disassembly directions.
Masking Cones can be used as plugs or caps. The tapered form allows them to fit a variety of inner and outer diameters. Can be secured with paint hooks. Available in Silicone and EPDM.
Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.
Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Masking Star Tubes have a star-shaped form that is suitable for lengthy studs and pins. The flexibility makes it easy to insert and remove. Fits over threaded studs, non-threaded tubes and other irregular forms.
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue