Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Hexagonal Round Head PEEK

 (4 product groups)


Hexagonal Nuts - PEEK

Hexagonal Nuts, made of PEEK, have great mechanical strength, excellent chemical resistance and temperature stability.

Ideal for harsh settings, where typical metal or other plastic nuts may corrode. The hexagonal design allows for easy installation, using standard tools. Provides a secure and reliable fit for a wide range of threaded assemblies.

The nuts maintain their structural integrity and performance at temperatures of up to 260C, which makes them ideal for use in the medical, electronics and automotive industries. Material: PEEK Colour: Beige Series Code: SR2014

Male-Female Hexagonal Spacers – PEEK

Male-Female Hexagonal Spacers, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

The hexagonal shape ensures a secure grip during installation. The male to female threading permits flexible component stacking or coupling that guarantees accurate assembly alignment and spacing.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRT0096

Standard Hex Nuts - Plastic

Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.

Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.

  • Colours: Black, Brown, Natural, Transparent, Grey.

Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Threaded Hexagonal Spacers - PEEK

PEEK Female Threaded Hexagonal Spacers are precision components that ensure secure attachment and exact alignment in electrical and mechanical systems. They provide internal threads for reliable support in harsh conditions.

PEEK (Polyether ether ketone) has flame resistance, dimensional stability, and chemical and heat (up to 260C) resistance. It also has a high strength-to-weight ratio and little outgassing, which ensures consistent performance in sensitive applications.

These spacers are well-suited for electrical applications in aerospace, telecommunications and semiconductor manufacturing industries. Ideal for use in connectors, circuit boards and for equipment subject to harsh conditions. Material: PEEK Colour: Beige Material Flammability Standard: UL94 V-0Series Code: SRP0503