Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Nylon Threaded Insert Rectangular Tube Inserts & Glides

 (2 product groups)


Horizontal Inserts for Rectangular Tubes

Horizontal Inserts fit the ends of Rectangular tubes and are ideal for attaching levelling feet or castors. Four types are available, each with different joining configurations. Type 1 has one level and two directions, Type 2 includes one level, two directions and a top thread, Type 3 has one level, two directions and a bottom thread, and Type 4 features one level, two directions and two threads.

  • Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.
  • Designed to insert into rectangular tubes, and provide a neat and tidy finish.
  • Four joining configurations to choose from.
Material: Nylon Colour: Black Series Code: SR1421

Rectangular Threaded Inserts & Glides

Rectangular Threaded Inserts are ideal for use with adjustable feet, tilt glides, and castors. Available in all-metal options or plastic inserts that feature a metal nut.

  • Threaded Inserts and Glides come in a variety of otptions. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance.
  • Offers surface protection, and prevents the ingress of dirt and other contaminants.
  • Suitable for standard or heavy duty applications.
Material: HDPE, PA, Aluminium Alloy Colour: Black, Grey, Natural Series Code: SR1570, SR1571, SR1567