Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

LDPE - PCR Quick Removal Caps

 (2 product groups)

Our quick removal caps offer a simple yet effective tear-away design, ensuring fast and hassle-free installation and removal, providing versatile protection across multiple applications.

Engineered to safeguard components from dust, dirt, and moisture, these caps are particularly suited for hydraulic and fluid system protection. Their snug fit ensures secure coverage during storage and transit, preventing contamination and potential damage.

Manufactured from post-consumer recycled (PCR) plastic, our quick removal caps offer a more sustainable alternative without compromising on quality. Produced in Europe, these components are designed to support environmental responsibility without compromising on durability or reliability. The standard offering comes in green, made from 100% post-consumer recycled (PCR) material. Custom batch colours contain 98% recycled content, with a slight variation due to the colouring process.

With same-day dispatch and free samples available, our quick removal caps provide an efficient, sustainable, and high-quality solution for your protection needs.


Quick Fit Connector Caps PCR

Quick Fit Connector Caps are designed to protect male quick-release connectors that meet SAE standards. Used in hydraulic applications to safeguard components from dust, moisture, shock damage and fluid leak residue, which could impact the hydraulic system during manufacturing, testing, storage and transport. It features a long centre tab that allows for easy removal with a strong grip, making it especially important for fluid applications.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRQCFPCR

Tear Tab Caps PCR

Tear Tab Caps provide a quick-fit and quick-release solution thanks to their tear-away tab design. Effectively protects parts from damage, dirt, moisture and other forms of contamination. Suitable for various applications including hydraulic tubes and pipes, hydraulic fittings, and general tube end protection. They are an excellent choice for the specialist vehicle industry and other manufacturing sectors.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTLSPCR