Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

PVC Non Threaded Screw On

 (23 product groups)


Banjo Union Caps

Banjo Union Caps prevent against dirt, damage and contamination, while in storage and transit. Quick and easy to install. Can endure temperatures ranging from -30C up to +80C.

  • A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt.
  • Flexible PVC option offers snug fitting, and fast fitting and removal. HDPE options offers secure fit with a simple click.
  • Fits hydraulic Banjo Unions to DIN 7642 B/E.
Material: HDPE, PVC Colour: Yellow, Red Series Code: SR1071, SRF0005

Driveshaft Protection Caps

Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.

  • Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.
  • Fits DIN 748, IEC 600-72 and ISO R775
Material: LDPE, Flexible PVC Colour: Yellow Series Code: SR1079

Easy Pull Masking Caps

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes.
  • Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
  • To ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Material: EPDM, Silicone, Silicone Rubber, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079

End Tips

End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.

  • End Tips are a versatile cap with a multitude of uses.
  • Ideal for product presentation and protection.
  • Durable and visually pleasing.
Material: PVC, TPE - PIR, TPE/TPV Colour: White, Black Series Code: SR1506, SR1500, SR1501

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

Flexible End Caps - Oil and Grease Resistant

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Provides excellent protection for threaded applications.
  • Highly resistant to shredding.
  • Green PVC option can be used with oil and grease applications.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020

Garden Cane Caps

Garden Cane Caps with a cross head pattern are typically applied to the tips of garden canes and other pointed stick or pole applications. They are weather-resistant and help prevent harmful injuries to users. Designed to accommodate a variety of diameters.

  • A useful cap with a cross head design that is commonly applied to the tip of garden canes, metal rods and other stick applications.
  • Protects the application from damage and the ingress.
  • Prevention of accidental user injury.
Material: PVC Colour: Green, Yellow Series Code: SR1203

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPE/TPV – PIR Colour: Black Series Code: SR1026

Oval Feet Ferrules

Oval Feet Ferrules are intended to add stability, provide floor protection and a polished appearance to equipment. Covers sharp tube edges and oval legs, providing impact and wear resistance. They are adaptable, allowing for easy application.

  • Designed to provide stability, protection and finished look.
  • Made for tubular legs or oval shaped feet.
  • Used for furniture, equipment, and other applications.
Material: PVC Colour: Black Series Code: SR1522

Parallel Protection Plugs

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.

The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.

Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.

  • Parallel design ensures a secure and snug fit that prevents contaminants, corrosion, and debris during storage and transportation.
  • Easy to install and remove, and provides a neat finish.
  • Suitable for various applications including automotive, manufacturing, and commercial.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Pull Tab Caps

Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.

The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.

The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.

  • Designed to protect from contamination and spillages.
  • Flexible design means it can strech on to slightly larger dimensions for a snug fit.
  • Used in the food industry, industrial applications, or storage applications.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF

Round Feet Ferrules - Standard

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Round Feet Ferrules - Tapered

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Round Hanger Caps

Round Hanger Caps protect the outer diameters of threaded and non-threaded tubes and rods, preventing unintentional displacement. Feature an attractive finish and have excellent weather resistance.

  • Ideal for protecting tubes, pipes, and rods.
  • It has an attractive finish with a convenient pierced end for hanging.
  • Flexible for easy fitting and offer good weather resistance.
Material: PVC Colour: Black Series Code: SR1512

Round Vinyl End Caps

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Screw-On Bumper Feet

Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.

Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.

Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.

  • Colour: Black

Square End Caps

Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.

  • Ideal finishing product for tubular products.
  • Flexible material, that allows the part to be fitted with ease.
  • It protects tubes from dirt, dust, and other debris.
Material: PVC Colour: Black Series Code: SR1523

Standard Size Pipe Caps

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340

Stud Protection Caps

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

Tube End Caps

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

Tube End Plugs

Tube End Plugs are essential components used to seal the ends of tubes and pipes in a wide range of industries. Designed to provide a secure and reliable closure that helps prevent leaks, contamination, and damage to the tube or pipe. They have exceptional durability, versatility, and ease of installation; offering numerous benefits and be be used in various applications in industries such as construction, plumbing, and manufacturing.

Highly versatile in terms of materials and sizing. These plugs are typically made from high-quality materials like rubber and plastic, ensuring excellent strength and resistance to wear and tear.

Available in various sizes and designs to fit different tube or pipe dimensions, providing a precise and secure seal.

  • Provides a secure and reliable closure that prevents leaks, contamination, and damage to the tube or pipe.
  • Used in the construction, plumbing, and manufacturing industries.
  • Provides a precise and secure seal.
Material: LDPE, PVC, LDPE - PIR Colour: Natural, Black, White Series Code: SRSTPI, SR1601, SR6461