Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

PVC Pipe & Flange

 (3 product groups)


Flange Protector Retainer Plugs

Flange Protector Retainer Plugs secure flange protection discs to pipe flange assemblies. Features a dual-function design that combines flange protection and retention capabilities.

  • Flange Protector Retainer Plugs secure full face protective discs (sold separately) to a flange surface.
  • Insert the plug through the flange protector and directly into bolt holes.
  • The use of four plugs is recommended for each full face protective disc.
Material: PVC Colour: Black Series Code: SRFLS

Gasket Pipe Bevel Protection

Pipe Bevel Protection Gaskets are provided on a convenient roll. They are ideal for protecting a pipes bevel from damage and corrosion that may effect the final quality of the weld, when welded to another pipe or flange.

The gaskets are simple to cut to the correct application length, which is a huge assembly advantage over other products. The solution on a roll is especially suitable for on-site applications, when in the field.

Protects pipe beveled ends during shipping, storage, and installation for various oil and gas applications.

  • Protects a pipes bevel from damage and corrosion.
  • Simple to cut to the required application length.
  • Protection during shipping, storage, and installation.
Material: PVC Colour: Black Series Code: SRGUA

Standard Size Pipe Caps

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340