Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

RoHS Push Fit Tube Ends Captive Screws

 (5 product groups)


Round Feet Ferrules - Standard

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Round Feet Ferrules - Tapered

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Round Vinyl End Caps

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Standard Round End Caps

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Tube End Plugs

Tube End Plugs are essential components used to seal the ends of tubes and pipes in a wide range of industries. Designed to provide a secure and reliable closure that helps prevent leaks, contamination, and damage to the tube or pipe. They have exceptional durability, versatility, and ease of installation; offering numerous benefits and be be used in various applications in industries such as construction, plumbing, and manufacturing.

Highly versatile in terms of materials and sizing. These plugs are typically made from high-quality materials like rubber and plastic, ensuring excellent strength and resistance to wear and tear.

Available in various sizes and designs to fit different tube or pipe dimensions, providing a precise and secure seal.

  • Provides a secure and reliable closure that prevents leaks, contamination, and damage to the tube or pipe.
  • Used in the construction, plumbing, and manufacturing industries.
  • Provides a precise and secure seal.
Material: LDPE, PVC, LDPE - PIR Colour: Natural, Black, White Series Code: SRSTPI, SR1601, SR6461