Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Locking Push Fit High Bond Tape

 (178 product groups)


Square Tube Inserts

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Square Tube Inserts - Multi Purpose PCR

Square Tube Inserts are used as multi-function protective components when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, they safeguard against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILQPCR

Standard Round End Caps

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Standard Size Pipe Caps

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340

Stud Bolt Caps

Stud Bolt Caps connect to scaffolding clamp studs and offer strong protection against damage and decay. Its shape makes installation quick. Designed to survive the test of time and remain reliable.

  • Stud Bolt Caps provide protection in scaffold applications. The design allows them to be positively fitted on to any exposed clamp studs on your scaffolding.
  • Helps prevent weathering and reduces risk of injury.
  • Snug fitting and durability.
Material: LDPE Colour: Yellow Series Code: SR1048

Stud Protection Caps

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

Studded Full Face Flange Protectors

Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.

Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).

  • Provides full-face coverage protection for high pressure applications.
  • The lugs insert securely into the flange bolt holes for a positive fit.
  • Manufactured from a cost-effective material that has good chemical resistance.
Material: LLDPE, PE, LDPE, PP Colour: Red, Blue, Yellow Series Code: SRCPFL, SR1076, SRL0000

Tapered Caps & Plugs - Heavy Duty

Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.

  • Protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping.
  • They have a heavy duty wall and a tapered sealing ring for maximum protection.
  • Used for applications in machinery, automotive, and industrial.
Material: LDPE Colour: White, Red Series Code: SR1003

Tapered Caps & Plugs - Standard

Standard Tapered Caps and Plugs are versatile components designed for use as a plug or a cap. The tapered profile allows the part to plug multiple inner diameters or to cap multiple outer diameters.

These dual function plugs or caps are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

With a straight forward push fit design, these dual function components are easy to insall and remove. The extensive range offers a varied selection of sizes that range from 2.9 mm up to 345.0 mm.

  • Plug design suitable for multiple inside and outside diameters.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components or medical industries.
Material: LDPE, LDPE - PIR Colour: Red, Blue, Black, Clear, Yellow Series Code: SR1000, SR1111, SRF0020

Tapered Caps & Plugs - Standard PCR

Standard Tapered Caps and Plugs are designed to function as both caps and plugs. They can accommodate over 140 sizes due to their tapered shape. Commonly used to protect against damage, dirt, moisture and other corrosive chemicals during storage and shipping. They are widely applicable across various industries. Simple to install and remove, they provide a cost-effective solution.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCPCR

Tapered Caps & Plugs - Wide Flange

Wide Flange Tapered Caps and Plugs offers additional protection to the surrounding area on the bearing surface. The wider flange keeps the part from being accidently pushed down through the mating part. Designed to be used as a plug or a cap. The tapered profile allows the part to plug muliple inner diameters or cap multiple outside diameters.

These dual function components are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

Featureing a straight forward push-fit design, they are easy to insall and remove.

  • Prevents the plug from being accidentally pushed down through the contact piece.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
Material: LDPE, LDPE - PIR Colour: Red, Blue, Yellow Series Code: SR1001, SR1115, SRF0030

Tapered Paper Caps

Tapered Paper Caps are perfect for paint and powder coating applications. Made from a blend of post-consumer and virgin materials. Can sustain operating temperatures of up to +205C.

  • Tapered Paper Caps are a type of protective cap, that can withstand temperatures up to 204 C.
  • Ideal use for end of tubes, pipes or other cylindrical objects.
  • Made from a mixture of post-consumer and virgin materials, making them a recyclable option.
Material: Crepe Paper Colour: Brown Series Code: SR6114

Tapered Plugs With Ring Tab PCR

Tapered Plugs with Ring Tab are designed for easy removal and installation. Features a tapered profile for added versatility. Provides protection against damage, dirt, moisture and corrosion. Features a sturdy ring tab for improved handling when removing the plug. The ring also provides a wall protection when fully installed.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCFPCR

Tear Tab Caps

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033

Tear Tab Caps PCR

Tear Tab Caps provide a quick-fit and quick-release solution thanks to their tear-away tab design. Effectively protects parts from damage, dirt, moisture and other forms of contamination. Suitable for various applications including hydraulic tubes and pipes, hydraulic fittings, and general tube end protection. They are an excellent choice for the specialist vehicle industry and other manufacturing sectors.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTLSPCR

Thermostat

These thermostats provide a simple, one dial operation to set cooling or heating temperatures. They come in an ABS plastic enclosure, complete with a 22mm operator and contact bok and meet NEMA 4, 4x, 12, 13 and IP65. Watertight, oil tight and corrosion resistant. Contacts are SPST at 10amps 600vac base mounted contacts with screw terminals. Conduit knockout holes are 13/16. UL/CSA/CE.

Thumb Screw Knobs - Knurled

Knurled Knobs, or Thumb Knobs easily press fit on to screws, creating a small knob for clamping or securing an application. These Thumb Screw Knobs, also known as Thumb Bolts, can be used with any length of screw. The knurled edge is easily gripped for tightening and loosening.

Our offer features a range of black and orange Knurled Knobs, made from Polyoxymethylene (POM). Several options available; the first two options offer easy assembly with bolts and nuts, with a single hammer-stroke. Suitable for M4, M5, M6, M8 and M10 hexagon bolts and nuts. They are in compliance with DIN 555, 601, 934, 558, 571, 931 and 7976. The third options easily assembles on socket head screws, also with one hammer-stroke. Available for inside hexagon bolts from M3 up to M10, and in compliance with DIN 912, 6912, 7984.

Also available are Knurled Screws or Nuts made from either Steel, with a tensile strength class of 5.8 (500 N/mm). This option has a visible face fine turned and blackened. The other option made from Stainless Steel AISI 303 - the visible face find turned with a matte, shot-blasted finish. Various threads available include M5 knob screw options.

A Thumb Screw Knob made from Acetal is also in our thumb knob range. These can be used as a thumb screw or a knob, with caps available for use with any length screw. Colour options include Black, Blue and Red.

The range also features a black Polyamide (PA 6) Knurled Kbob, suitable for Socket Head Caps Screws, which easily assembles into the base of the knob. Not special tools or glue is required. The knurled edge increases grip.

Thumb Screw Knobs - T-Head

T-Head Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the T-Head design provides extra leverage when tightening.

Torx Caps

Torx Caps are designed to fit tightly into Torx head screws. They offer a clean finish, while concealing them. Protects screw against dust, filth, and moisture. Simple to apply with a push fit design. Applications include automotive, industrial and electronic assembly.

  • Fit securely on top of Torx head screws.
  • It prevents tampering or unauthorized access to the fastener.
  • Used in applications such as automotive, industrial, and electronic assemblies.
Material: LDPE Colour: Black, Grey, White Series Code: SR1816

Tube End Caps

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

Tube End Plugs

Tube End Plugs are essential components used to seal the ends of tubes and pipes in a wide range of industries. Designed to provide a secure and reliable closure that helps prevent leaks, contamination, and damage to the tube or pipe. They have exceptional durability, versatility, and ease of installation; offering numerous benefits and be be used in various applications in industries such as construction, plumbing, and manufacturing.

Highly versatile in terms of materials and sizing. These plugs are typically made from high-quality materials like rubber and plastic, ensuring excellent strength and resistance to wear and tear.

Available in various sizes and designs to fit different tube or pipe dimensions, providing a precise and secure seal.

  • Provides a secure and reliable closure that prevents leaks, contamination, and damage to the tube or pipe.
  • Used in the construction, plumbing, and manufacturing industries.
  • Provides a precise and secure seal.
Material: LDPE, PVC, LDPE - PIR Colour: Natural, Black, White Series Code: SRSTPI, SR1601, SR6461

Tube End Plugs PCR

Tube End Plugs are designed to tightly seal the ends of cardboard tubes to prevent contamination, moisture and damage. Featuring a push fit design, they are easy to insert and remove. Provides a good cover to the wall thickness of postal tubes. Available in various sizes and designs to fit different tube or pipe dimensions, while providing a precise and secure seal.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTFRPCR

USB Dust Cover

These dust covers are designed to protect USB and RJ ports from dust, dirt, debris and moisture, when not in use. Resistant to temperatures of up to 150C (302F).

  • It prevents dust, dirt, debris, and moisture from entering electrical components.
  • It is resistant to temperatures of up to 150C | 302F
  • Used for applications including the technology industry and cover connectors from printers, scanners and other electronic devices with USB ports.
Material: Nylon, Silicone Rubber, Plastic, EPDM Colour: Black, Grey Material Flammability Standard: UL94 V-2, Series Code: SRF0058

Unicap Cover Caps

Unicap caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately, in low and high profile designs.

  • Designed to conceal and protect exposed screws or bolt heads for aesthetic or safety reasons.
  • Available in both low profile and high profile.
  • Are resistant to corrosion, abrasion, and impact due to their material
Material: PP, LDPE - PIR, LDPE Colour: White, Teak, Flint, Pantone Grey, Stone, Off White, Grey, Morning Grey, Silver Grey, Osprey, Black, Natural, , Orange, Silver, Stainless Steel, Gold Series Code: , SR1801

Uniplugs

Uniplugs are versatile plugs designed for a secure and efficient seal in various applications. Available in various sizes to seal different openings, such as holes, pipes or tubes. They ensure a snug fit that prevents leaks, vibrations and the entry of dust or moisture.

  • Ideal choice for industries such as automotive, electronics, and manufacturing.
  • Designed with precision to provide a snug fit, preventing leaks, vibrations, and the entry of dust or moisture.
Material: LDPE, LDPE - PIR Colour: Natural, Red Series Code: SR1039

  • of 8