Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Locking Push Fit Emergency Stop Button Flush

 (2 product groups)


Switches - Monoblock

Complete device includes operator, clip and contact block. Comes packaged, unassembled. Switches are rated at 4amp @ 230VAC with finger safe screw terminals. Switches meet NEMA 4, 4x, 12, 13 and IP65 when installed correctly and are oil and watertight. UL/CSA/CE approved. Momentary action "NO" (springs back) or maintained "NC" (stays down).

Switches - Push Button/Flush/Plastic

Complete device includes operator, clip and contact block. Comes packaged, unassembled. Switches are rated at 4amp @ 230VAC with finger safe screw terminals. Switches meet NEMA 4, 4x, 12, 13 and IP65 when installed correctly and are oil and watertight. UL/CSA/CE approved. Momentary action "NO" (springs back) or maintained "NC" (stays down).