Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Round Locking Push Fit 4 Arm Knobs 4-Arm Knobs

 (88 product groups)


Allen Screw Caps

Allen Screw Caps firmly fit atop hex socket screws. They protect against damage and contamination. Used in sectors, including electronics and furniture making.

  • Used to conceal and protect Allen head screw from dust, dirt and damage.
  • It can help reduce noise and vibration by providing a more secure fitting.
  • Used in electronics, or furniture industries.
Material: LDPE Colour: Black Series Code: SR1805

Blanking Plugs

Blanking Plugs, also know as Blanking Caps or Hole Blanking Plugs, are used in the sheet metal industry. They provide protection against sharp edges, and are ideal for closing panel cavities. A handy hole plug, they protect against dust and other forms of ingress during the cleaning and manufacturing process.

Our range features rubber hole blanking plugs made from black Thermoplastic Rubber (TPR) or black Polyvinyl Chloride (PVC). Benefiting from acid resistance, these panel plugs are ideal for metal panels. The PVC version can withstand temperatures of up to 50C, and the TPR option can withstand temperatures ranging between -40C and 135C - making it a super versatile choice.

We also have a range plastic blanking plugs in black Ethylene-butylacrylate Copolymer (EBA) plug blanking options - suitable in applications where body plugs are required to protect against sharp edges. This plug can withstand temperatures from -30C up to a maximum of +50C. Perhaps browse our range of hole plugs made from clear copolyester - a strong thermoplastic resin that's highly popular. This blanking plug features a flat head that helps minimise distortion.

Blanking caps offer a clean finish and are and easy to use, quick solution. They large selection to suit hole diameter and panel thickness, so you are sure to find an option to suit your application needs.

Bolt Protection Caps

Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.

This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.

Available in a variety of colours.

  • Protects joint fasteners against tampering and weathering.
  • Creates an enhanced finished appearance for your application.
  • Great choice for outdoor applications.
Material: LDPE Colour: Black, White, Grey, Green, Brown Series Code: SRF0130, SR1802, SRF0074

Centre Pull Tab Hose Plug

Centre Pull Tab Hose Plugs are designed to plug and seal hose ends. They have ribs that ensure a tight fit when plugging hydraulic lines without straining them. It features a high tensile strength, toughness, and flexibility.

The internal, centrally located pull tab enables simple plug insertion and removal, making it a hassle-free alternative. Furthermore, the tapered form allows for the plugging of numerous interior diameters. The plugs snug fit and secure seal effectively prevents dust, dirt, and other impurities from entering the hose. This helps protect internal components, guaranteeing optimal performance.

Commonly used for construction, automotive, and agricultural applications.

  • Features a high tensile strength, toughness, and flexibility.
  • Features ribs that ensure a tight fit when plugging hydraulic lines without straining them.
  • The tapered form allows for the plugging of numerous interior diameters.
Material: EVA Colour: Yellow Series Code: SR6111

Collar Plugs

Collar Plugs feature a self-tapping design for easy installation. The thick walls make them highly durable and difficult to dislodge, ensuring a secure connection.

  • It features a self tapping design which makes it easy to install.
  • It protects against dust, debris, and other external elements.
  • Ideal for sandblasting and applications in the construction and automotive industries.
Material: LDPE Colour: Orange Series Code: SR1160

Cover Caps

Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.

  • Designed to protect screw heads and are ideal for decorative purposes.
  • Snap into place, protects against dirt and moisture.
  • Used in applications such as medical, and industrial.
Material: HDPE, Brass, PA66, PA, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889

Covered Tapered Plugs

Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.

  • Designed to ensure a secure fit due to their convex sides.
  • It protects against contaminants, debris, and damage.
  • Reusable due to the material and without affecting the effectiveness of the sealing.
Material: Silicone Colour: Grey, Yellow, Green, White, Red, Black, Pink, Purple, Blue, Clear Series Code: SR5751

Cross-Head Screw Caps

Cross Head Screw Caps are designed to conceal and protect exposed Crosshead (Phillips) head screws from dust and dirt. They offer a neat and tidy finish and can be easily installed by simply pressing them over the screw head until they click into place.

It helps prevent rusting, corrosion, and other forms of damage. Used on electrical enclosures, switchgear, and applications in industrial.

  • Material: LDPE
  • Colour: Black, White, Brown and Teak

DKO Side Release Plugs

DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.

  • Protects DKO-compression fittings during transit, storage, and processing from damage and contaminants.
  • The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal.
  • Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
Material: LDPE Colour: Red, Yellow Series Code: SR1121

Domed Blanking Plugs

These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.

The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.

Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.

  • Provides corrosion resistantance and electrical insulation.
  • Acts as a barrier that prevents dust, dirt, moisture, and other contaminants from entering.
  • Fits tightly into the opening they are sealing, ensuring a secure fit.
Material: PA, Nylon, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, , Heat Stabilised to UL94 V-2Series Code: SR1086, SRTFLA, SR1740, SRF0001

Driveshaft Protection Caps

Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.

  • Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.
  • Fits DIN 748, IEC 600-72 and ISO R775
Material: LDPE, PVC Colour: Yellow Series Code: SR1079

Easy Pull Masking Caps

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes.
  • Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
  • To ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Material: EPDM, Silicone, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079

End Tips

End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.

  • End Tips are a versatile cap with a multitude of uses.
  • Ideal for product presentation and protection.
  • Durable and visually pleasing.
Material: PVC, TPE Colour: White, Black Series Code: SR1506, SR1500, SR1501

Ezeplugs

Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.

  • Includes a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes.
  • It protects against damage, dirt, moisture, and corrosion during storage and shipping.
  • It is simple to install with the patented quick-fit design and locks the plug in place with a simple push.
Material: LDPE Colour: Red Series Code: SR1055

Fence Post Cap

Fence Post Caps are protective covers that fit over the tops of fence posts or pipes. Offers protection against weather damage and deterioration of applications. Used in the residential and commercial sectors.

  • Designed to fit over the top of a fence post, pipes, and tubes.
  • Helps protect from weather damage, dirt, or moisture.
  • It is easy and quick to install or remove.
Material: PE Colour: White Series Code: SRF0011

Finned Stud Caps

Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.

It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.

  • Material: LDPE
  • Colour: Natural

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

Flexible End Caps - Acid Resistance

Flexible End Caps are made from a flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded ends.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for low temperature masking applications.

The caps also benefit from acid resistant material.

  • Can stretch on to larger diameters for a snug fit.
  • Provides protection to threads and non-threaded tips.
  • Features a hanging tab for use with wire hooks.
Material: TPE Colour: Black Series Code: SR1021

Flexible End Caps - Oil and Grease Resistant

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Provides excellent protection for threaded applications.
  • Highly resistant to shredding.
  • Green PVC option can be used with oil and grease applications.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020

Flexible Pipe Caps

Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.

  • It protects threaded pipe ends.
  • Ideal to use for pipe and tubing configurations.
  • Have a outstanding toughnes and are puncture resistant.
Material: PE Colour: Yellow, White Series Code: SR1388

Flexible Vinyl Pull Tab Caps - High Temp

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.

  • Pull-tab design.
  • Unique design allows each cap to fit a wide range of diameters.
  • Easy fitting and removal.
Material: Flexible PVC Colour: Yellow Series Code: SR1072

Flexiplugs - High Temperature

High Temperature Flexiplugs are used to hold screws and nails in both threaded and plain holes. Resists splitting and contamination. Used in automotive and manufacturing sectors.

  • Metric and UNF thread sizes are supported.
  • Give a firm grasp, resist breakage and tearing and are good protection against damage, dirt, moisture, and corrosion during storage and transportation.
  • Commonly used in construction, electrical, and industrial equipment.
Material: PVC Colour: Yellow, Black Series Code: SR1070

Grease Nipple Caps

Grease Nipple Caps are designed to protect grease nipples from dust, moisture, dirt, and other contaminants. Our range offers a selection of caps with a tab, or without a tab, to make it easier to remove. The design of the cap provides a choice of knurled or non-knurled heads for easy gripping. These grease nipple caps can also be used as a visual indicator of whether the fitting has been lubricated.

These are an economical solution that is quick and easy to install and remove.

Used in fluid transmission applications that have grease nipples.

  • Designed to protect from dust, moisture, dirt, and other contaminants.
  • Quick and easy to install and remove.
  • Suitable for use in machinery, equipment, vehicles or any application that uses grease nipples.
Material: TPE, LDPE Colour: Black, Red, Yellow Series Code: SRPITPE, SRPI, SR1019

Gripneck Feet

Gripneck Feet, sometimes referred to as Mushroom Glides due to the mushroom-like shape of the foot, are an attractive replacement for stem-castors or stem-feet. Inserted into legs or base of an application, they enable for furniture to be moved about smoothly and easily when needed. They offer more stability than a castor, which are likely to roll back and forth, particularly on tiled or laminated surfaces.

Our Gripneck Foot range features a Black Polyamide (PA) base, or foot, and a Galvanised Steel stem. The Gripneck stem makes installation quick and the smooth PA base provides effortless manoeuvrability.

There are six types to choose from, catering for a variety of application needs. Type 4 has a hollow base.

Heat Shrink End Caps

Heat Shrink End Caps are used to seal, insulate and protect threaded and unthreaded pipes, tubes, and rods. Features a thick adhesive inner liner wall. It shrinks when heated and is able to operate at temperatures between -55C and +110C.

  • Ideal for sealing or insulating and protecting pipes, tubes, and rods.
  • Used to protect from damage, dirt or moisture.
  • It can operate at temperatures between -55C and +110C.
Material: PO Colour: Black Series Code: SR1180

  • of 4