Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Plastic Pull Tab BSP Threads

 (2 product groups)


Centre Pull Plugs

The Centre Pull Plug easily plugs into a threaded or non-threaded hole. Due to the tapered design, is can be used to plug multiple inner diameters. These plug offers a snug and secure fit that prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy remova, by pulling the tab upwards. The plug protects against damage, dirt, moisture, and corrosion during storage and shipping.

Used in various applications.

  • Tapered design means plug is suitable for multiple inner diameters.
  • The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool.
  • Used in various applications, including electrical cables in machinery, equipment, and control panels.
Material: LDPE, LDPE - PIR Colour: Yellow, Orange, Red Series Code: SR1174, SR1068

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF