Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

ANSI Plastic Bolt Hole Flange Protector

 (1 product group)


Bolt Hole Flange Protectors

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600 and 900 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Easy and secure fitting with cable ties or other fastener solutions.
  • Cost-effective full face protection for a flanges exposed sealing surface.
  • Pre-punched hole design that matches a flange bolt hole diameter and bolt circle.
  • Options suitable for DIN flanges DN 10 to DN 600.
Material: PP Colour: Black Series Code: SR1172