Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

ISO Plastic 65C

 (3 product groups)


Bolt Seals

High-security Bolt Seal is ideal for securing goods during import and export. Features an 18mm insert and pin head that ensures the seal stays engaged, even if the plastic cover is removed. The seal is ISO 17712:2013 compliant (coated pin) and C-TPAT certified.

  • A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
  • Has an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
  • ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
Material: ABS, PP, Steel Colour: Yellow, Blue, White, Orange, Red, Green Series Code: SREinLock, SRH0019, SRH0018

Driveshaft Protection Caps

Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.

  • Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.
  • Fits DIN 748, IEC 600-72 and ISO R775
Material: LDPE, Flexible PVC Colour: Yellow Series Code: SR1079

Spiral Wrap Hose Protectors - Mining Safety Approved

Spiral-wrapped Hose Protectors for mining safety. Flame retardant and anti-static properties are approved, making it ideal for subterranean applications. Designed to protect hydraulic, pneumatic, and electrical hoses from crushing, wear, and abrasion. Features strong recovery memory to increase hose coverage and superior anti-crushing performance. Ideal for wrapping single or numerous hose bundles.

  • Tested and approved in accordance with the former British Coal specification 182:1986, satisfying the requirements of the non-metallics scheme for use underground.
  • Tested and approved by Mine Safety Laboratory Department of Mineral Resources, NSW to AS2660 FRAS Compliance - 1991.
  • International Standard : ISO 6805.
  • Patents apply: Australia 747837, Germany 69912586.3-08, Italy and United Kingdom 1062456, United States 6286557
  • Flame retardant and anti-static.
Material: HDPE Colour: Grey, Black Series Code: SR1081