For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.
Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
Weld On Bullet Hinges, or simply Bullet Hinges, are versatile lift-off hinges with a very simple design. These welding hinges provide a compact and strong method to attach metal doors to metal frames that's also aesthetically pleasing.
Weldable bullet hinges are an ideal choice for narrow frames where other hinge types take up too much space. They are also known as weld on barrel hinges, and are a type of welding hinge that is stylish, yet robust - suitable for an array of applications. Our range features weld on hinges made from aluminium, steel and stainless steel. With brass, steel or stainless steel pin and washer options.
These ceramic insulation beads are used to cover wires that handle high voltage or high current applications. They can also be used as a non threaded spacer for high powered devices.
These collar spacers are a two piece application; the pin (CSP) and the retainer (CSR). They are designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended. Each retainer is used with a specific pin.
This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.
These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Series Code :SR2791
These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.
Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.
Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer
Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
Series Code :SR2758
These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes..
Series Code: SR2730
The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application
These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.
These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.
These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack
The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.
These unique supports act as a spring. The part flexes and can provide continuous support to the PCB.
These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.
These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.
These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.
Series Code :SR2749
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue