Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

PA66

 (2 product groups)


Cover Caps

Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.

  • Designed to protect screw heads and are ideal for decorative purposes.
  • Snap into place, protects against dirt and moisture.
  • Used in applications such as medical, and industrial.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889

Sheet Metal Plugs

Sheet Metal Plugs are used to blank holes during transportation or can be used on finished products to provide a clean finish. The Nylon (PA 66) plug protects the handler from fabricated holes associated with hazardous shards. They can also be used to protect internal threads from damage in transportation.

Available in three colours, usefule for the purpose of colour identification or to match finished product aesthetics.

Sheet Metal Plugs can be easily pushed into applications without any fixing requirement and can easily be removed.

  • Used to blank holes during transportation.
  • Easily pushes into applications without the need for fixing.
  • Provides a clean finish to your applications.
Material: Nylon 6/6, PA66, Nylon Colour: Natural, Black, Grey, White, Beige Material Flammability Standard: , UL94 V-2Series Code: SR2041