Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Polyethylene Locking Push Fit Hook and Loop Cable Ties

 (30 product groups)


Angled Square Inserts

Angled Square Inserts with an angled base are ideal for pipe ends, irregular surfaces and angled connections. Commonly used in furniture and construction. Easy to insert, they are built for durability. Available in Polyethylene (PE) and Nylon, with a sleek black finish.

  • They are easy to assemble for furniture and construction.
  • Ideal for pipe ends or irregular surfaces and for tubes that meet angled surfaces.
  • Designed to be durable and long-lasting.
Material: PE, LDPE - PIR Colour: Black Series Code: SR1555

Chrome-Plated Rectangular Inserts

Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.

Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.

  • Rectangular Inserts are applied to a variety of tubular applications.
  • Provides neat and tidy appearance.
Material: ABS, PE Colour: Silver, Black Series Code: SR5721, SR1553

Domed Square Inserts

Domed Square Inserts are designed to finish and protect square tubes or box sections. They provide a professional finish, while shielding tubes from dirt, dust, and debris. Commonly used as chair leg inserts and tube caps.

  • Used to protect square tubes or box sections.
  • Provides attractive finish to high quality tubular products.
  • Common in the construction and furniture industry.
Material: LDPE - PIR Colour: Black Series Code: SR1556

Fence Post Cap

Fence Post Caps are protective covers that fit over the tops of fence posts or pipes. Offers protection against weather damage and deterioration of applications. Used in the residential and commercial sectors.

  • Designed to fit over the top of a fence post, pipes, and tubes.
  • Helps protect from weather damage, dirt, or moisture.
  • It is easy and quick to install or remove.
Material: PE Colour: White Series Code: SRF0011

Flange Covers

Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.

  • Flange Covers are ideal for protecting internally coated flanges, and they provide complete all-round flange protection.
  • Suitable for all types of flange faces and bolt holes.
  • Flexible, durable and easy to fit.
Material: PE Colour: Yellow Series Code: SR1353

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

Flexible Pipe Caps

Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.

  • It protects threaded pipe ends.
  • Ideal to use for pipe and tubing configurations.
  • Have a outstanding toughnes and are puncture resistant.
Material: PE Colour: Yellow, White Series Code: SR1388

Heavy Duty Pipe Caps

Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.

  • Used to protect the end of a pipe from dust, dirt, and other impurities.
  • Used in plumbing, heating, ventilation and industrial applications.
  • Resistance to temperatures of 66C to -40C.
Material: LDPE, PE Colour: Yellow, Black Series Code: SR1389

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPE - PIR, TPE/TPV – PIR Colour: Black Series Code: SR1026

Oval Tube Inserts

Oval Tube Inserts are ideal for adding a high quality and a finished appearance to the end of oval tubing. Typically used in furniture and industrial equipment applications, the versatility of materials, finishes and colours provides lots of choice to maximize the aesthetical appearance, and premium fit for your application.

Placed into the ends of oval tubes, such as chairs and table legs. They are available for the most popular sizes and gauges.

Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured that provide ease of entry and a positive fit. Long-lasting and durable, you are sure to find an insert for your next project.

  • Features an oval design. Ideal for adding a high quality, finished appearance to an application.
  • Ideal for popular size gauges.
  • Easy fitting and removal, and secure fixing.
Material: ABS, PE, LDPE - PIR Colour: Natural, Black, White, Grey, Chrome Series Code: SR5732, SR1557, SR1558

Push Fit Feet

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.


Series Code :SR1573 ,SR5797, SR5798, SR5802

Push In Full Face Flange Protectors

Push In Full Face Flange Protectors are intended to protect the whole face of flanges from contamination, during storage and transport. Features flexible fins that provide a tight fit in the bore. It has ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

  • Full Face Flange Protectors have a simple push-in design.
  • Flexible fins that ensure a snug fit into the bore, every single time.
  • Requires no fasteners.
Material: LDPE Colour: Yellow Series Code: SR1365

Push In Glides

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.

Raised Face Flange Protector Plugs

Raised Face Flange Protector Plugs are used to protect petroleum, gas and water value flanges. They shield exposed equipment surfaces and pipelines from dirt and moisture, during sandblasting operations. Meets the requirements of ANSI and ASME B16.5.

  • Designed for raised face flange protection.
  • Protection for petroleum, gas and water type value flanges.
  • Tapered design that snugly fits into the pipes interior.
Material: PE Colour: Black Series Code: SR1372

Raised Face Studded Flange Protectors

Raised Face Studded Flange Protectors provide comprehensive coverage and bore protection for high-pressure applications, during handling, storage, and transportation. Designed to fit securely over the flange, protecting the elevated face from damage related to impact, abrasion, or corrosion.

A studded design adds an extra layer of security by interlocking with the bolt holes, preventing the protectors from dislodging during handling. This feature offers superior protection even in harsh conditions.

Used in industries such as oil and gas, chemical processing, petrochemical, and water treatment where maintaining the integrity of flange connections is critical.

  • Essential for preventing damage to critical sealing surfaces, ensuring the integrity of flange connections.
  • Made from polymer, this range includes solutions that protect against SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
  • Manufactured from a cost-effective material that has good chemical resistance.
Material: LDPE, PE Colour: Black, Blue Series Code: SR1355

Recessed Pipe Caps

Recessed Pipe Caps protect pipe bevel edges, and interior walls from corrosion and damage. Can be used with crane hooks to move pipes during storage and transit. Resistant to temperatures ranging from -30C up to +60C.

  • Recessed Caps help protect pipe bevel edges and internal walls from corrosion and damage. They are able to accept crane hooks for the moving of pipes during storage, transit and laying.
  • Suitable for a range of DIN Pipe Specifications: from DN 150 up to DN 1000.
Material: LDPE, PE Colour: Black, Yellow Series Code: SR1370, SR1371

Rectangular Tube Inserts

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Rectangular Tube Inserts - Lightweight

Lightweight Rectangular Tube Inserts are designed for lightweight, rectangular tube and pipe applications. The ribbed design ensures easy insertion and a secure fit. Protects surfaces and prevents dirt and contaminants from entering the tube or pipe.

  • Rectangular Inserts and Glides are ideally suited lightweight rectangle tube and pipe applications.
  • Provides a clean and tidy appearance.
  • Offers surface protection, and prevent the ingress of dirt and other contaminants.
Material: PE Colour: Black Series Code: SR1552

Ribbed Tube End Plugs

Ribbed Tube End Plugs provide a reliable seal for tube and pipe ends. The ribbed design ensures a tight fit that helps prevent leaks, while providing grip and stability. The ribbed shape keeps the plug in place under pressure or vibration, and blocks dust, dirt and contaminants. Easy, push-fit installation makes things simple and means no tools are required.

  • Ribbed shape assures a snug fit and prevents leaking while providing added grip and stability.
  • It keeps dust, dirt, and contaminants from entering.
  • It is simple to install, pushed into the hole until it is snug.
Material: PE Colour: Red, White Series Code: SR1604, SR1603

Round End Caps - Standard

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: PE, PP
  • Colour: Yellow, Black, Grey, Natural

Round Glides

Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.

  • Used as a protection plug or as aglide.
  • Designed to fit into end of a tube or pipe.
  • Protect floors from scratches, scuffs, and other damages.
Material: ABS, Nylon, Butyrate, LDPE, HDPE Colour: Black Series Code: SR1632

Round Threaded Inserts

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Round Tube Inserts - Chrome Finish

Our Round Tube Inserts feature a high-gloss chrome finish that provides a visually pleasing and clean appearance, ideal for finishing the ends of outward facing tubular products.

The outside diameter benefits from a ribbed design that ensures ease of insertion and a positive fit.

  • Ribbed shank.
  • Easy insertion and retention.
  • Provides a neat finish.
Material: ABS, PE Colour: Black, Silver, Chrome Series Code: SR5723, SR1562

Round Tube Inserts - Metal

Round Inserts are used to finish the end of tubular products, providing a clean and visually pleasing appearance. Provides a base to prevent scratches and damage when products come into contact with a surface.

  • Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance.
  • Provides a base to prevent scratches and damage when products come into contact with a surface.
  • Quick and easy assembly.
Material: Steel Colour: Natural Series Code: SR1554

  • of 2