Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

DIN Pipe & Flange

 (15 product groups)


Adhesive Raised Face Flange Protectors

Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.

  • Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design.
  • Special adhesive bonds tightly and does not leave residue under normal conditions.
  • Suitable for DIN and ANSI flange specifications.
Material: Rubber Colour: Black Series Code: SR1361

Bolt Hole Flange Protectors

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600 and 900 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Easy and secure fitting with cable ties or other fastener solutions.
  • Cost-effective full face protection for a flanges exposed sealing surface.
  • Pre-punched hole design that matches a flange bolt hole diameter and bolt circle.
  • Options suitable for DIN flanges DN 10 to DN 600.
Material: PP Colour: Black Series Code: SR1172

DKO Side Release Plugs PCR

DKO Side Release Plugs are designed to protect DKO compression fittings, from damage and contamination, during transit, storage and processing . Their sturdy construction ensures reliable performance, even in harsh environments. The leak-proof seal and secure connection effectively prevents fluid leakage or loss, which reduces the risk of damage to equipment, loss in productivity and safety issues. The flexible end fits snugly into the DKO swivel nut, while the side pull tab allows for easy removal. These plugs are commonly used in automotive, manufacturing and machinery industries.

The flexible end fits snugly into the DKO swivel nut, while the side pull tab allows for easy removal. These plugs are commonly used in automotive, manufacturing and machinery industries.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTSFL2PCR

Face Protectors

Face Protectors are protective guards that cover flanges from pollutants and paint. The tapered shape ensures a firm adherence to the pipe collar. Compatible with DIN and ANSI flanges.

  • Durable Face Protector that acts as a protective guard to shield flanges from dirt, moisture, paint and sand blasting.
  • Requires no fasteners.
  • Durable material.
Material: LDPE, LDPE - PIR Colour: Yellow Series Code: SR1354

Flange Covers

Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.

  • Flange Covers are ideal for protecting internally coated flanges, and they provide complete all-round flange protection.
  • Suitable for all types of flange faces and bolt holes.
  • Flexible, durable and easy to fit.
Material: PE Colour: Yellow Series Code: SR1353

Flexible Pipe Caps

Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.

  • It protects threaded pipe ends.
  • Ideal to use for pipe and tubing configurations.
  • Have a outstanding toughnes and are puncture resistant.
Material: PE Colour: Yellow, White Series Code: SR1388

Pipe Caps PCR

Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPCR

Plastic Pipe Caps PCR

Plastic Pipe Caps provide effective protection for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand. Features a pressure hole, allowing pressure release depending on the atmospheric climate of their handling location.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPEPCR

Push In Full Face Flange Protectors

Push In Full Face Flange Protectors are intended to protect the whole face of flanges from contamination, during storage and transport. Features flexible fins that provide a tight fit in the bore. It has ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

  • Full Face Flange Protectors have a simple push-in design.
  • Flexible fins that ensure a snug fit into the bore, every single time.
  • Requires no fasteners.
Material: LDPE Colour: Yellow Series Code: SR1365

Push In Full Face Flange Protectors PCR

Full-Face Flange Protectors have a simple push-in design. They feature flexible fins that ensure a snug fit into the bore, every time. It does not require any fasteners for assembly.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCXFPCR

Recessed Pipe Caps

Recessed Pipe Caps protect pipe bevel edges, and interior walls from corrosion and damage. Can be used with crane hooks to move pipes during storage and transit. Resistant to temperatures ranging from -30C up to +60C.

  • Recessed Caps help protect pipe bevel edges and internal walls from corrosion and damage. They are able to accept crane hooks for the moving of pipes during storage, transit and laying.
  • Suitable for a range of DIN Pipe Specifications: from DN 150 up to DN 1000.
Material: LDPE, PE Colour: Black, Yellow Series Code: SR1370, SR1371

Ribbed Pipe-End Plugs

Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.

The are ideal for mechanical and engineering applications in a wide range of industries.

  • Two designs, each with flexible ribs in varying sizes to accommodate drill pipe schedules.
  • Designed to seal the ends of pipes and tubes securely.
  • Ideal for mechanical and engineering use.
Material: LDPE - PIR, LDPE Colour: Blue, Red, Black Series Code: SR1069, SRILUPE, SR1171, SRILUH, SRPAR

Ribbed Pipe-End Plugs PCR

Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRILUPCR

Standard Size Pipe Caps

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340

Wide Flange Ribbed Pipe-End Plugs PCR

Wide Flange Ribbed Pipe End Plugs effectively protect the internal wall, of pipe and tube ends, against contaminants such as dirt, dust and corrosion. Features a push-fit design, the plug has wide ribs to fit tightly by applying soft pressure against the internal wall, and allow it to adapt to a wider range of wall thicknesses.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILUHPCR