For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Braided cable sleeve to protect against abrasion.
Braided Cable Sleeves that will protect cables and pipes against abrasion.
Series Code :SR1106
The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.
Series Code :SR1734
Polypropylene Contractor Packs include 10m of Polypropylene Conduit as well as 10 fittings and lock nuts. It's all supplied in a handy carry pack for easy ordering, storage and usage. Typical applications construction particularly when buried in concrete and plaster. The conduit is acid resistant and self-extinguishing
Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application.
Series Code :SR1732
Expandable sleeves to ease assembly. These sleeves fit a range of diameter cables and protect against abrasion in application.
Braided cable sleeves are typically used with cables or wires, and offer thermal protection and high abrasion resistance. Soft feel and smooth appearance makes installation easy, and is easily cut with standard scissors. Operating Range: -320F to 662F (-196C to 350C).
Self closing cable sleeves; the overlap design means it can be installed after cables have already been assembled.
A lightweight and protective wrap which provides a cost-effective hose and cable protection.
These clips are designed to mount onto the edge of a panel, requiring no through hole. They come in several styles that hold different corrugated tube sizes.
Series Code :SR6262
This range of conduit fittings is available in plastic and metal options. They are a two-part fitting comprising of shell and body. There is also a choice between a Fixed External Thread Fitting and Swivel External Thread Fitting.
This Cable Wrap is crush resistant and is a tough durable protection for cable looms. It protects against damage and wear without restricting its flexibility. It is easy to install with a special tool.
Series Code :SR1723
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue