Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

85C

 (42 product groups)


Blanking Plugs

Blanking Plugs, also know as Blanking Caps or Hole Blanking Plugs, are used in the sheet metal industry. They provide protection against sharp edges, and are ideal for closing panel cavities. A handy hole plug, they protect against dust and other forms of ingress during the cleaning and manufacturing process.

Our range features rubber hole blanking plugs made from black Thermoplastic Rubber (TPR) or black Polyvinyl Chloride (PVC). Benefiting from acid resistance, these panel plugs are ideal for metal panels. The PVC version can withstand temperatures of up to 50C, and the TPR option can withstand temperatures ranging between -40C and 135C - making it a super versatile choice.

We also have a range plastic blanking plugs in black Ethylene-butylacrylate Copolymer (EBA) plug blanking options - suitable in applications where body plugs are required to protect against sharp edges. This plug can withstand temperatures from -30C up to a maximum of +50C. Perhaps browse our range of hole plugs made from clear copolyester - a strong thermoplastic resin that's highly popular. This blanking plug features a flat head that helps minimise distortion.

Blanking caps offer a clean finish and are and easy to use, quick solution. They large selection to suit hole diameter and panel thickness, so you are sure to find an option to suit your application needs.

Body Plugs

Body Plugs are designed to close panel cavities and seal apertures or holes, protecting against sharp edges. The plugs offers a clean finish. Also provides a secure fit with a simple push fit design. Can withstand temperatures ranging from -40C up to 135C.

  • Act as a protective barrier, preventing dust, dirt, moisture, and other contaminants.
  • Used in various applications, including automotive, industrial equipment, and machinery.
  • It can withstand temperatures ranging from -40C to 135C.
Material: TPE, Silicone Rubber Colour: Black Material Flammability Standard: , UL94 V-0Series Code: SR1851, SRBP, SRLTP

Cover Caps

Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.

  • Designed to protect screw heads and are ideal for decorative purposes.
  • Snap into place, protects against dirt and moisture.
  • Used in applications such as medical, and industrial.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889

Domed Blanking Plugs

These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.

The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.

Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.

  • Provides corrosion resistantance and electrical insulation.
  • Acts as a barrier that prevents dust, dirt, moisture, and other contaminants from entering.
  • Fits tightly into the opening they are sealing, ensuring a secure fit.
Material: Nylon, Nylon 6, Nylon 6/6, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001

End Tips

End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.

  • End Tips are a versatile cap with a multitude of uses.
  • Ideal for product presentation and protection.
  • Durable and visually pleasing.
Material: PVC, TPE - PIR, TPE/TPV Colour: White, Black Series Code: SR1506, SR1500, SR1501

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

Flexible End Caps - Acid Resistance

Flexible End Caps are made from a flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded ends.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for low temperature masking applications.

The caps also benefit from acid resistant material.

  • Can stretch on to larger diameters for a snug fit.
  • Provides protection to threads and non-threaded tips.
  • Features a hanging tab for use with wire hooks.
Material: TPE, TPE/TPV, TPE/TPV – PIR Colour: Black Series Code: SR1021

Grease Nipple Caps

Grease Nipple Caps are designed to protect grease nipples from dust, moisture, dirt, and other contaminants. Our range offers a selection of caps with a tab, or without a tab, to make it easier to remove. The design of the cap provides a choice of knurled or non-knurled heads for easy gripping. These grease nipple caps can also be used as a visual indicator of whether the fitting has been lubricated.

These are an economical solution that is quick and easy to install and remove.

Used in fluid transmission applications that have grease nipples.

  • Designed to protect from dust, moisture, dirt, and other contaminants.
  • Quick and easy to install and remove.
  • Suitable for use in machinery, equipment, vehicles or any application that uses grease nipples.
Material: TPE, LDPE Colour: Black, Red, Yellow Series Code: SRPITPE, SRPI, SR1019

High Temperature Body Plugs

Body Plugs are great for closing panel cavities and firmly sealing apertures or holes. They are particularly useful for sealing openings with sharp edges.

Acts as a protective barrier that helps to prevent potential harm and compromise to the integrity of the enclosed space.

Provides a tight and secure fit thanks to a push fit design. Used in various applications, including automotive, industrial equipment, and machinery.

  • Can tolerate temperatures ranging from -40C up to 135C.
  • Prevents ingress of dust, dirt, moisture, and other contaminants.
  • Provides a clean finish.
Material: TPR, TPE/TPV – PIR Colour: Black Series Code: SR1765

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPE/TPV – PIR Colour: Black Series Code: SR1026

Horizontal Inserts for Rectangular Tubes

Horizontal Inserts fit the ends of Rectangular tubes and are ideal for attaching levelling feet or castors. Four types are available, each with different joining configurations. Type 1 has one level and two directions, Type 2 includes one level, two directions and a top thread, Type 3 has one level, two directions and a bottom thread, and Type 4 features one level, two directions and two threads.

  • Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.
  • Designed to insert into rectangular tubes, and provide a neat and tidy finish.
  • Four joining configurations to choose from.
Material: Nylon Colour: Black Series Code: SR1421

Hose & Tubing Cinch Straps - Cinch Straps

Hose and Tubing Cinch Straps, include a hoop and loop construction. This securely secures hoses, while allowing them to expand and contract as pressure changes. Durable and provides a safe, adjustable and simple fastening solution. Two options to choose from.

  • Have a hook and loop design that firmly holds hoses, enabling them to expand and contract as pressure fluctuates
  • It is resistant to chemicals and can sustain high temperatures.
  • It is used in industrial and automotive applications.
Material: Nylon Woven Hook & Loop;Nickel Plated Steel, Nylon Woven Hook & Loop;Delrin Colour: Black Series Code: SR1099

Hose Protection Sleeves

Quick Sleeves eliminate hydraulic line contamination during hose replacement. They are resistant to heat, ozone and abrasion and aid the easy assembly and removal of bundles. Customers that purchase our Hose Protection Sleeves, regularly buy our Spiral Wrap Hose Protectors too.

Hose Protection Sleeves - Mining Safety Approved

Mining Safety Approved Hose Protection Sleeves are dense but not bulky for optimum UV and abrasion protection. These sleeves are effective in reducing the concentrated stream of pinhole leaks with a high degree of burst resistance and good leakage containment. Approvals and Certifications: MSHA Approval #MSHA IC0234/0; Meets FED0STD0191 test method 5309 for abrasion resistance; Meets ASTM D6770 for abrasion resistance of textile webbing. Customers who purchase Hose Protection Sleeves - Mining Safety Approved also buy Spiral Wrap Hose Protectors.

Hose Washer Caps

Hose Washer Caps are applied to the ends of hoses and tubes to keep them from slipping over the fittings. Protects against water, dust, grime and pollutants.

  • It prevents water and dirt leaks.
  • It is easy to install and remove.
  • Used in construction applications, gardening and automotive industry.
Material: TPE, LDPE Colour: Black, Yellow Series Code: SR5758

Masking Flangeless Plugs

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Used to cover holes without masking the surrounding area.
  • The pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage.
  • Used in multiple applications, such as powder coating, painting, plating, and sealing.
Material: EPDM, Silicone, TPE, PVC Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red Series Code: SR1090, SR1093, SR5748, SR1034

Parallel Protection Plugs

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.

The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.

Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.

  • Parallel design ensures a secure and snug fit that prevents contaminants, corrosion, and debris during storage and transportation.
  • Easy to install and remove, and provides a neat finish.
  • Suitable for various applications including automotive, manufacturing, and commercial.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Plastic Hose Clamps

Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.

  • Designed to provide a secure and superior seal to hoses and tubing to fittings.
  • Features a push lock, which allows for easy installation and removal.
  • Suitable for automotive, industrial and plumbing applications.
Material: Nylon 6/6, PA Colour: Black, Natural, White, Grey Material Flammability Standard: UL94 V-2, Series Code: SRV0000, SRV0002, SRV0001, SR1934, SRSHC

Push Fit End Caps

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: LDPE, TPE Colour: Red, Blue Series Code: SR1161, SRCFBTPE, SRCFB

Push-On Tilt Glide

Push-On Tilt Glides are a swivel glides with a spring insert. Designed to provide mobility and stability for furniture and other products. Features a tube end cap for a clean finish. Also has a ball-and-socket joint that creates a tilt action.

  • Used on furniture and other products for stability and mobility.
  • It come in one piece for easier installation.
  • The range offers a choice of base to suit various applications.
Material: Steel Colour: Natural, Black, White Series Code: SR6453, SR6450, SR6427, SR6452, SR6426

Quick Release Caps

Quick Release Caps are designed for capping ISO A and ISO B series. They protect hoses, fittings and tubes from contamination, dirt, moisture and corrosion. They can withstand temperatures ranging from -40C up to 135C.

  • A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.
  • Designed to remain attached to the hose.
  • Protection from the ingress of dirt and moisture, and resistance to corrosion.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1181

Quick Release Plugs

Quick Release Plugs provide secure sealing for hoses. They remain attached during use. Designed as male fittings for ISO A and ISO B series. Can withstand temperatures from -40C up to 135C.

  • Male fittings for the ISO A and ISO B series.
  • It provides great protection against dirt, moisture, and corrosion and prevent leaks.
  • It can withstand temperatures from -40C to 135C.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1182

Rectangular Threaded Inserts & Glides

Rectangular Threaded Inserts are ideal for use with adjustable feet, tilt glides, and castors. Available in all-metal options or plastic inserts that feature a metal nut.

  • Threaded Inserts and Glides come in a variety of otptions. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance.
  • Offers surface protection, and prevents the ingress of dirt and other contaminants.
  • Suitable for standard or heavy duty applications.
Material: HDPE, PA, Aluminium Alloy Colour: Black, Grey, Natural Series Code: SR1570, SR1571, SR1567

Round End Caps - Standard

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: PE, PP
  • Colour: Yellow, Black, Grey, Natural

  • of 2