Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

50C

 (43 product groups)


Banjo Union Caps

Banjo Union Caps prevent against dirt, damage and contamination, while in storage and transit. Quick and easy to install. Can endure temperatures ranging from -30C up to +80C.

  • A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt.
  • Flexible PVC option offers snug fitting, and fast fitting and removal. HDPE options offers secure fit with a simple click.
  • Fits hydraulic Banjo Unions to DIN 7642 B/E.
Material: HDPE, PVC Colour: Yellow, Red Series Code: SR1071, SRF0005

Blanking Plugs

Blanking Plugs, also know as Blanking Caps or Hole Blanking Plugs, are used in the sheet metal industry. They provide protection against sharp edges, and are ideal for closing panel cavities. A handy hole plug, they protect against dust and other forms of ingress during the cleaning and manufacturing process.

Our range features rubber hole blanking plugs made from black Thermoplastic Rubber (TPR) or black Polyvinyl Chloride (PVC). Benefiting from acid resistance, these panel plugs are ideal for metal panels. The PVC version can withstand temperatures of up to 50C, and the TPR option can withstand temperatures ranging between -40C and 135C - making it a super versatile choice.

We also have a range plastic blanking plugs in black Ethylene-butylacrylate Copolymer (EBA) plug blanking options - suitable in applications where body plugs are required to protect against sharp edges. This plug can withstand temperatures from -30C up to a maximum of +50C. Perhaps browse our range of hole plugs made from clear copolyester - a strong thermoplastic resin that's highly popular. This blanking plug features a flat head that helps minimise distortion.

Blanking caps offer a clean finish and are and easy to use, quick solution. They large selection to suit hole diameter and panel thickness, so you are sure to find an option to suit your application needs.

Driveshaft Protection Caps

Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.

  • Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.
  • Fits DIN 748, IEC 600-72 and ISO R775
Material: LDPE, Flexible PVC Colour: Yellow Series Code: SR1079

Easy Pull Masking Caps

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes.
  • Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
  • To ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Material: EPDM, Silicone, Silicone Rubber, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079

Edge Protector

Edge Protectors are designed to protect plastic strapping and exposed corners, and helps to enhance stacking strength. Absorb shocks and distributes force evenly, ensuring better protection.

  • Used to protect plastic strapping and exposed corners.
  • Serve as a buffer, absorbing shocks and spreading force uniformly along their length.
  • Commonly used in industrial, commercial, and electronic settings.
Material: LDPE, LLDPE, PP, HDPE, PVC, EPDM;PVC Colour: Black, Natural, White, Grey Series Code: SR1042, SR1177, SR5558

Edging Strip

Edging Strips create protective borders around surfaces that safeguard sharp, delicate edges and corners. The flexible, uneven design allows them to fit various shapes, including irregular ones. The strips absorbs impact and prevents direct contact with potential hazards.

  • These strips have an uneven design that can fit any shape, including irregular ones.
  • Protects sensitive edges from wear and tear while absorbing impact and preventing direct contact between the surface and potential risks.
  • Commonly used in industrial, commercial, furniture, and automotive applications.
Material: PVC Colour: Black Series Code: SR1050

Elastomer Lanyard

Elastomer Lanyard is intended to link or separate two components. Features a fastening loop on one end and a mounting hole on the other. The loop helps lessen the danger of failure in heavy-duty applications, while also providing safe installation.

  • Designed to connect and secure two separate components.
  • Can accommodate a wide range of applications.
  • Highly flexible EPDM material can stretch up to three times its nominal length.
Material: EPDM Colour: Black Series Code: SR2000

End Tips

End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.

  • End Tips are a versatile cap with a multitude of uses.
  • Ideal for product presentation and protection.
  • Durable and visually pleasing.
Material: PVC, TPE - PIR, TPE/TPV Colour: White, Black Series Code: SR1506, SR1500, SR1501

Flange Protector Retainer Plugs

Flange Protector Retainer Plugs secure flange protection discs to pipe flange assemblies. Features a dual-function design that combines flange protection and retention capabilities.

  • Flange Protector Retainer Plugs secure full face protective discs (sold separately) to a flange surface.
  • Insert the plug through the flange protector and directly into bolt holes.
  • The use of four plugs is recommended for each full face protective disc.
Material: PVC Colour: Black Series Code: SRFLS

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

Flexible End Caps - Oil and Grease Resistant

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Provides excellent protection for threaded applications.
  • Highly resistant to shredding.
  • Green PVC option can be used with oil and grease applications.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020

Flexible Vinyl Pull Tab Caps - High Temp

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.

  • Pull-tab design.
  • Unique design allows each cap to fit a wide range of diameters.
  • Easy fitting and removal.
Material: Flexible PVC Colour: Yellow Series Code: SR1072

Flexible Vinyl Pull Tab Caps - Standard

Flexible Vinyl Pull Tab Caps are suitable for both plain and threaded applications. Fits a variety of sizes. Is able to endure wear, and temperatures of up to +210ºC. Easy to install. Compatible with Metric, UNF and BSP thread sizes.

  • Flexible Caps are suitable for plain or thread applications and the unique design means they fit a range of diameters.
  • Feature a pull-tab,and star shaped design.
  • Easy fitting and removal.
Material: PVC Colour: Black Series Code: SRF0077

Flexiplugs - High Temperature

High Temperature Flexiplugs are used to hold screws and nails in both threaded and plain holes. Resists splitting and contamination. Used in automotive and manufacturing sectors.

  • Metric and UNF thread sizes are supported.
  • Give a firm grasp, resist breakage and tearing and are good protection against damage, dirt, moisture, and corrosion during storage and transportation.
  • Commonly used in construction, electrical, and industrial equipment.
Material: PVC Colour: Yellow, Black Series Code: SR1070

Garden Cane Caps

Garden Cane Caps with a cross head pattern are typically applied to the tips of garden canes and other pointed stick or pole applications. They are weather-resistant and help prevent harmful injuries to users. Designed to accommodate a variety of diameters.

  • A useful cap with a cross head design that is commonly applied to the tip of garden canes, metal rods and other stick applications.
  • Protects the application from damage and the ingress.
  • Prevention of accidental user injury.
Material: PVC Colour: Green, Yellow Series Code: SR1203

Gasket Pipe Bevel Protection

Pipe Bevel Protection Gaskets are provided on a convenient roll. They are ideal for protecting a pipes bevel from damage and corrosion that may effect the final quality of the weld, when welded to another pipe or flange.

The gaskets are simple to cut to the correct application length, which is a huge assembly advantage over other products. The solution on a roll is especially suitable for on-site applications, when in the field.

Protects pipe beveled ends during shipping, storage, and installation for various oil and gas applications.

  • Protects a pipes bevel from damage and corrosion.
  • Simple to cut to the required application length.
  • Protection during shipping, storage, and installation.
Material: PVC Colour: Black Series Code: SRGUA

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPE/TPV – PIR Colour: Black Series Code: SR1026

High Temperature Tapered Plugs

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Hose Wear Protectors

Hose Wear Protectors, or Hose Protection Shields, are a type of hose protector that protect hose against point of contact wear with abrasive surfaces.

The 3.9mm wall thickness, as well as the Polyvinyl Chloride (PVC) material, provide durability and excellent wear resistance. The design features moulded grooves to fit cable ties.

These Hose Protectors are commonly used on hydraulic hoses, fuel and oil lines, brake systems, wire harnesses and battery cables.

  • Easy to apply and remove
  • Colours: Black, Orange and Yellow.

Masking Cones

Masking Cones can be used as plugs or caps. The tapered form allows them to fit a variety of inner and outer diameters. Can be secured with paint hooks. Available in Silicone and EPDM.

  • Versatile masking solution that can be used as a cap or plug.
  • Tapered design.
  • Premium and economical material options.
Material: Silicone, EPDM Colour: Purple, Red, Natural, Rust, Black, Blue, Green, Brown, Yellow Series Code: SR1075, SR1091

Masking Flangeless Plugs

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Used to cover holes without masking the surrounding area.
  • The pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage.
  • Used in multiple applications, such as powder coating, painting, plating, and sealing.
Material: EPDM, Silicone, TPE, PVC Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red Series Code: SR1090, SR1093, SR5748, SR1034

Masking Pull Plugs

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Masking Straight Caps

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095

Masking Washer Plugs

High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.

  • It has an integrated washer and plug that allows them to function as a single item.
  • Can withstand high temperatures of up to 250 degrees Celsius.
  • Used for powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.
Material: Silicone, EPDM Colour: Natural, Black, White, Grey, Dark Green, Yellow, Pink, Purple, Red Series Code: SR1065, SR1092, SR5753

  • of 2