Menu Search

Hose Clamp 25.0 mm 40.0 mm 12.0 mm Stainless steel AISI 304/W4

Essentra Part Number:

10276099

Manufacturer Part Number:

494320

3050 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 1.2362
500 + £ 1.2113
Standard pack: 50

Order in multiple of 50

Total price:

£ 61.81

50 x £ 1.2362

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 25.0 mm
d2 40.0 mm
W 12.0 mm
Full Material Stainless Steel
Colour Natural
Commodity Code 3926909790

Product 494320 replaces:

Hose Clamp - ; Inside Diameter Range - 25.0 - 40.0 mm | 0.984 - 1.575 in ; 12.0 mm | 0.472 in
Essentra Part Number: 10349106
Manufacturer Part Number: 1464080

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us