Menu Search

Hose Clamp 12.0 mm 22.0 mm 9.0 mm Stainless steel AISI 304/W4

Essentra Part Number:

10550786

Manufacturer Part Number:

494317

1800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 799 £ 0.9854
800 + £ 0.9653
Standard pack: 50

Order in multiple of 50

Total price:

£ 49.27

50 x £ 0.9854

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 12.0 mm
d2 22.0 mm
W 9.0 mm
Full Material Stainless Steel
Colour Natural
Commodity Code 7318190090

Product 494317 replaces:

Hose Clamp - ; Inside Diameter Range - 12.0 - 22.0 mm | 0.472 - 0.866 in ; 9.0 mm | 0.354 in
Essentra Part Number: 10349076
Manufacturer Part Number: 1464077

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us