10271872
491376
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 25.5382 |
| 20 - 199 | £ 11.3822 |
| 200 + | £ 11.1466 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Finish | Matt |
| Knob Material | Stainless Steel |
| Knob Shape | Tapered |
| Mount Type | Tapped Hole |
| Knob Length | 57.0 mm |
| Knob Length | 2.244 in |
| Overall Height | 28.0 mm |
| Overall Height | 1.102 in |
| Thread Size | M10 |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue