10194713
1220629
| Quantity | Unit price |
|---|---|
| 10 - 149 | £ 10.1629 |
| 150 + | £ 9.9503 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Finish | Matt Shotblasted |
| Knob Material | Stainless Steel |
| Knob Shape | Thumb |
| Mount Type | Threaded Blind Bore |
| Knob Length | 58.0 mm |
| Knob Length | 2.283 in |
| Overall Height | 26.5 mm |
| Overall Height | 1.043 in |
| Thread Length | 15.0 mm |
| Thread Length | 0.591 in |
| Thread Size | M8 |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue