Quantity | Unit price |
---|---|
10 - 249 | £ 7.5711 |
250 + | £ 7.4205 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Finish | Matt Shotblasted |
Knob Material | Stainless Steel |
Knob Shape | Thumb |
Mount Type | Threaded Blind Bore |
Base Diameter | 13.0 mm |
Base Diameter | 0.512 in |
Knob Length | 46.0 mm |
Knob Length | 1.811 in |
Overall Height | 22.5 mm |
Overall Height | 0.886 in |
Thread Length | 12.0 mm |
Thread Length | 0.472 in |
Thread Size | M6 |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue