Quantity | Unit price |
---|---|
1 - 9 | £ 39.7859 |
10 + | £ 17.584 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Knob Material | Stainless Steel |
Knob Shape | Thumb |
Mount Type | Threaded Stud |
Knob Length | 58.0 mm |
Knob Length | 2.283 in |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Thread Size | M8 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.