Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.
Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.
The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Height | Wing Spread | View | |
|---|---|---|---|---|---|---|
| £ 0.214 - £ 0.2225 | Request the lead time here |
M10 x 1.5
|
0.72 in
18.3 mm
|
1.37 in
34.8 mm
|
||
| £ 0.1116 - £ 0.1378 | Request the lead time here |
M6 x 1.0
|
0.528 in
13.4 mm
|
1.169 in
29.7 mm
|
||
| £ 0.1306 - £ 0.1613 | Request the lead time here |
M4
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.0951 - £ 0.1174 | 500 In stock |
M6
|
0.528 in
13.4 mm
|
1.169 in
29.7 mm
|
||
| £ 0.0706 - £ 0.0871 | Request the lead time here |
M4 x 0.7
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1087 - £ 0.1342 | 2000 In stock |
M5
|
0.437 in
11.1 mm
|
0.874 in
22.2 mm
|
||
| 06M050080WN | £ 0.1107 - £ 0.1366 | Request the lead time here |
M5
|
0.48 in
12.2 mm
|
0.898 in
22.8 mm
|
|
| £ 0.0883 - £ 0.109 | 5500 In stock |
M4 x 0.7
|
0.48 in
12.2 mm
|
0.898 in
22.8 mm
|
||
| £ 0.1006 - £ 0.1242 | Request the lead time here |
M6 x 1.0
|
0.63 in
16.0 mm
|
1.091 in
27.7 mm
|
||
| £ 0.3491 - £ 0.431 | Request the lead time here |
M12 x 1.75
|
0.894 in
22.7 mm
|
1.76 in
44.7 mm
|
||
| £ 0.4904 - £ 0.5102 | Request the lead time here |
M6
|
0.866 in
22.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.3047 - £ 0.3175 | Request the lead time here |
M3
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.5116 - £ 0.5329 | Request the lead time here |
M5
|
0.866 in
22.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.5712 - £ 0.5953 | Request the lead time here |
M5
|
0.945 in
24.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.3047 - £ 0.3175 | 600 In stock |
M6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.6194 - £ 0.6449 | Request the lead time here |
M10
|
0.984 in
25.0 mm
|
1.614 in
41.0 mm
|
||
| £ 0.3897 - £ 0.3897 | 1000 In stock |
M4
|
0.866 in
22.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.6123 - £ 0.6123 | 5000 In stock |
M10
|
0.984 in
25.0 mm
|
1.614 in
41.0 mm
|
||
| £ 0.5854 - £ 0.6094 | 200 In stock |
M8
|
0.63 in
16.0 mm
|
1.024 in
26.0 mm
|
||
| £ 0.2778 - £ 0.2905 | Request the lead time here |
M5
|
0.551 in
14.0 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue