10180273
053060140952
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 0.9185 |
| 250 - 999 | £ 0.90 |
| 1000 + | £ 0.8816 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 0.535 in |
|---|---|
| Overall Height | 13.6 mm |
| Thread Size | M6 |
| Wing Spread | 27.8 mm |
| Wing Spread | 1.094 in |
| Material | Steel |
| Finish | Zinc Plated |
| Price per piece incl VAT | 1.0437 GBP |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue