Quantity | Unit price |
---|---|
10 - 49 | £ 2.256 |
50 + | £ 2.0304 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 10.079 in |
---|---|
d1 | 256.0 mm |
d2 | 11.496 in |
d2 | 292.0 mm |
D | 314.0 mm |
D | 12.362 in |
H | 3.15 in |
H | 80.0 mm |
Minimum Hole Diameter | 10.157 in |
Minimum Hole Diameter | 258.0 mm |
Maximum Hole Diameter | 290.0 mm |
Maximum Hole Diameter | 11.417 in |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue