Quantity | Unit price |
---|---|
10 - 49 | £ 1.7711 |
50 + | £ 1.594 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 228.0 mm |
---|---|
d1 | 8.976 in |
d2 | 10.236 in |
d2 | 260.0 mm |
D | 10.984 in |
D | 279.0 mm |
H | 80.0 mm |
H | 3.15 in |
Minimum Hole Diameter | 228.5 mm |
Minimum Hole Diameter | 8.996 in |
Maximum Hole Diameter | 10.197 in |
Maximum Hole Diameter | 259.0 mm |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue