Quantity | Unit price |
---|---|
20 - 99 | £ 1.2532 |
100 + | £ 1.1279 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 185.0 mm |
---|---|
d1 | 7.283 in |
d2 | 210.0 mm |
d2 | 8.268 in |
D | 8.811 in |
D | 223.8 mm |
H | 80.0 mm |
H | 3.15 in |
Minimum Hole Diameter | 185.5 mm |
Minimum Hole Diameter | 7.303 in |
Maximum Hole Diameter | 8.228 in |
Maximum Hole Diameter | 209.0 mm |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue