Quantity | Unit price |
---|---|
120 - 599 | £ 0.5333 |
600 + | £ 0.48 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 84.5 mm |
---|---|
d1 | 3.327 in |
d2 | 103.1 mm |
d2 | 4.059 in |
D | 109.0 mm |
D | 4.291 in |
H | 59.5 mm |
H | 2.343 in |
Minimum Hole Diameter | 85.0 mm |
Minimum Hole Diameter | 3.346 in |
Maximum Hole Diameter | 102.5 mm |
Maximum Hole Diameter | 4.035 in |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue