Quantity | Unit price |
---|---|
150 - 749 | £ 0.5329 |
750 + | £ 0.4796 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 2.697 in |
---|---|
d1 | 68.5 mm |
d2 | 83.5 mm |
d2 | 3.287 in |
D | 3.516 in |
D | 89.3 mm |
H | 2.331 in |
H | 59.2 mm |
Minimum Hole Diameter | 2.717 in |
Minimum Hole Diameter | 69.0 mm |
Maximum Hole Diameter | 3.268 in |
Maximum Hole Diameter | 83.0 mm |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue