Quantity | Unit price |
---|---|
25 - 249 | £ 0.5207 |
250 - 1249 | £ 0.3719 |
1250 + | £ 0.3347 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 1.898 in |
---|---|
d1 | 48.2 mm |
d2 | 2.811 in |
d2 | 71.4 mm |
D | 2.913 in |
D | 74.0 mm |
H | 2.126 in |
H | 54.0 mm |
Minimum Hole Diameter | 1.909 in |
Minimum Hole Diameter | 48.5 mm |
Maximum Hole Diameter | 2.795 in |
Maximum Hole Diameter | 71.0 mm |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue