Quantity | Unit price |
---|---|
50 - 499 | £ 0.279 |
500 - 2499 | £ 0.1993 |
2500 + | £ 0.1794 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 0.992 in |
---|---|
d1 | 25.2 mm |
d2 | 1.89 in |
d2 | 48.0 mm |
D | 1.654 in |
D | 42.0 mm |
H | 2.055 in |
H | 52.2 mm |
Minimum Hole Diameter | 25.5 mm |
Minimum Hole Diameter | 1.004 in |
Maximum Hole Diameter | 1.654 in |
Maximum Hole Diameter | 42.0 mm |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue