Quantity | Unit price |
---|---|
200 - 1999 | £ 0.1523 |
2000 - 9999 | £ 0.1088 |
10000 + | £ 0.0979 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 0.618 in |
---|---|
d1 | 15.7 mm |
d2 | 29.5 mm |
d2 | 1.161 in |
D | 27.8 mm |
D | 1.094 in |
H | 1.232 in |
H | 31.3 mm |
Minimum Hole Diameter | 0.63 in |
Minimum Hole Diameter | 16.0 mm |
Maximum Hole Diameter | 29.0 mm |
Maximum Hole Diameter | 1.142 in |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue