Quantity | Unit price |
---|---|
200 - 1999 | £ 0.1412 |
2000 - 9999 | £ 0.1009 |
10000 + | £ 0.0908 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 11.9 mm |
---|---|
d1 | 0.469 in |
d2 | 0.866 in |
d2 | 22.0 mm |
D | 0.85 in |
D | 21.6 mm |
H | 31.0 mm |
H | 1.22 in |
Minimum Hole Diameter | 12.8 mm |
Minimum Hole Diameter | 0.504 in |
Maximum Hole Diameter | 0.827 in |
Maximum Hole Diameter | 21.0 mm |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue